Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
GTF-QK/CIB/CI/CIK - Fixed castor
Bill of material
GTF 100 CIB
ORDERNO
Article-number
GTF 100 CIB
WDAB
Wheel-Ø A x width B
100x38 mm
LC
Load capacity
450 kg
H
Overall height H
140 mm
TP
Dimension of top plate
138x110 mm
HS
Hole spacing
105x80 mm
HD
Hole-Ø
10 mm
WB
Wheel bearing
Roller bearing
Preview - Generation
Preview
Quotation
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices